Project Outputs Generation Report
---------------------------------
Start Output Generation At 10:42:29 AM On 6/3/2015

Output: Bill of Materials
Type  : BOM
From  : Variant [TIDA-00176_REVE1_production] of Project [TIDA-00176.PrjPcb]
   Generated File[TIDA-00204_revE1_BOM.xls]


Files Generated   : 1
Documents Printed : 0

Finished Output Generation At 10:43:52 AM On 6/3/2015